Active and preferred
RoHS Compliant
Lead-free

6EDL04N065PT

650 V three-phase gate driver with Over Current Protection (OCP), Enable (EN), Fault and Integrated Bootstrap Diode (BSD)
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

6EDL04N065PT
6EDL04N065PT
ea.

Product details

  • Channels
    6
  • Configuration
    Three Phase
  • Input Vcc range
    10 V to 17.5 V
  • Isolation Type
    Functional levelshift SOI (Silicon On Insulator)
  • Output Current (Source)
    0.165 A
  • Output Current (Sink)
    0.375 A
  • Package
    PG-DSO-28
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    530 ns
  • Turn On Propagation Delay
    490 ns
  • VBS UVLO (On)
    9 V
  • VBS UVLO (Off)
    8.1 V
  • Voltage Class
    650 V
OPN
6EDL04N065PTXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock

Features

  • Maximum blocking voltage +650 V
  • Output current +0.165 A/-0.375 A
  • Integrated Bootstrap Diode
  • Neg. Vs immunity up to -50 V
  • Over current & under voltage detection
  • Programmable delay for fault clear
  • Cross-conduction prevention

Benefits

  • Higher efficiency
  • Increased reliability
  • Easy of design

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }